Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|
| KGB-20-M6 | 20 | M6 | 1 | 10 | 18 | 10 | CAD | RFQ |
| KGB-25-M8 | 25 | M8 | 1.25 | 12.5 | 22.5 | 15 | CAD | RFQ |
| KGB-32-M10 | 32 | M10 | 1.5 | 16 | 29 | 25 | CAD | RFQ |
| KGB-40-M12 | 40 | M12 | 1.75 | 20 | 36 | 40 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KGB | |
|---|---|
| Ball Part | EPDM (Matte Black) |
| Thread Part | S45C Trivalent Chromate Treatment |
Characteristics
- Made of gum with soft touch.