• Knobs

KGB-20-M6

Gum Ball Knob

Dimension Drawing

KGBGum Ball Knob寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H Mass
(g)
CAD
Download
Cart
KGB-20-M6 20 M6 1 10 18 10 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KGB
Ball Part EPDM (Matte Black)
Thread Part S45C
Trivalent Chromate Treatment

Characteristics

  • Made of gum with soft touch.

Product List

Click here to see KGB

Click here to see Knobs