• Knobs

KKT/Hexagon Knob

Dimension Drawing

KKTHexagon Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
M16

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
CAD
Download
Cart
KKT-32 32 M6 1 10 22 13 13 60 CAD RFQ
KKT-40 40 M8 1.25 14 25 16 16 100 CAD RFQ
KKT-50 50 M10 1.5 18 32 20 20 200 CAD RFQ
KKT-63 63 M12 1.75 22 40 25 25 350 CAD RFQ
KKT-80 80 M16 2 30 50 32 32 700 CAD RFQ
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
KKT
Main unit FC200
Chrome Plating

Characteristics

  • Types can be selected by a product code.
    KK---- Pilot Hole
    KKT---- Female Screw

Product List

Click here to see Knobs

Click here to see Machine Elements