Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| KLM-25-M5-20 | 25 | M5 | 0.8 | 20 | 28 | 15 | 16 | 12 | CAD | RFQ |
| KLM-25-M5-25 | 25 | M5 | 0.8 | 25 | 28 | 15 | 16 | 13 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KLM | |
|---|---|
| knob | Nylon 6 (Matte Black) |
| Thread Part | SWCH10R Trivalent Chromate Treatment |
Characteristics
- High quality / high-precision. Soft impression of matte black.
- Convenient long size.
- Types and thread part materials can be selected by a product code.
| Product Code |
Type | Thread Part Material |
|---|---|---|
| KLM | Male Screw | Made of Steel |
| KLMS | Male Screw | Made of Stainless Steel |
| KLF | Female Screw | Made of Steel |
| KLFS | Female Screw | Made of Stainless Steel |






