• Knobs

Long Dimple Knobs

KLMS

  • Won the Good Design Award

Dimension Drawing

KLMSLong Dimple Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
Lm
All
16
20
10
25

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
CAD
Download
Cart
KLMS-20-M5-16 20 M5 0.8 16 25 12 13 9 CAD RFQ
KLMS-20-M5-20 20 M5 0.8 20 25 12 13 9 CAD RFQ
KLMS-20-M6-10 20 M6 1 10 25 12 13 9 CAD RFQ
KLMS-20-M6-16 20 M6 1 16 25 12 13 10 CAD RFQ
KLMS-20-M6-20 20 M6 1 20 25 12 13 11 CAD RFQ
KLMS-25-M5-20 25 M5 0.8 20 28 15 16 12 CAD RFQ
KLMS-25-M5-25 25 M5 0.8 25 28 15 16 13 CAD RFQ
KLMS-25-M6-16 25 M6 1 16 28 15 16 13 CAD RFQ
KLMS-25-M6-20 25 M6 1 20 28 15 16 14 CAD RFQ
KLMS-25-M6-25 25 M6 1 25 28 15 16 15 CAD RFQ
KLMS-32-M6-20 32 M6 1 20 32 17 20 19 CAD RFQ
KLMS-32-M6-25 32 M6 1 25 32 17 20 20 CAD RFQ
KLMS-32-M8-16 32 M8 1.25 16 32 17 20 23 CAD RFQ
KLMS-32-M8-20 32 M8 1.25 20 32 17 20 25 CAD RFQ
KLMS-32-M8-25 32 M8 1.25 25 32 17 20 27 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KLMS
knob Nylon 6 (Matte Black)
Thread Part SUSXM7

Characteristics

  • High quality / high-precision. Soft impression of matte black.
  • Convenient long size.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KLM Male Screw Made of Steel
KLMS Male Screw Made of Stainless Steel
KLF Female Screw Made of Steel
KLFS Female Screw Made of Stainless Steel

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements