Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|
KLMS-20-M6-10 | 20 | M6 | 1 | 10 | 25 | 12 | 13 | 9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- High quality / high-precision. Soft impression of matte black.
- Convenient long size.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KLM | Male Screw | Made of Steel |
KLMS | Male Screw | Made of Stainless Steel |
KLF | Female Screw | Made of Steel |
KLFS | Female Screw | Made of Stainless Steel |
Material/Finish
KLMS | |
---|---|
knob | Nylon 6 (Matte Black) |
Thread Part | SUSXM7 |