• Knobs

Knurled Knob

KNF

Dimension Drawing

KNFKnurled Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s A d Mass
(g)
CAD
Download
Cart
KNF-12-M3 12 M3 0.5 7.5 7.5 5 2.5 6 3 CAD RFQ
KNF-16-M4 16 M4 0.7 9.5 9.5 6 3.5 8 7 CAD RFQ
KNF-20-M5 20 M5 0.8 11.5 11.5 7.5 4 10 13 CAD RFQ
KNF-24-M6 24 M6 1 15 15 10 5 12 23 CAD RFQ
KNF-30-M8 30 M8 1.25 18 18 12 6 16 45 CAD RFQ
KNF-36-M10 36 M10 1.5 23 23 15 8 20 86 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KNF
Main Body SUM22L
Buffing / Chrome Plating

Characteristics

  • A wide variety of screw sizes from M3 to M10.
  • Materials and types can be selected by a product code.
Product Code Material Type
KNM Made of Steel Male Screw
KNF Made of Steel Female Screw
KNMS Made of Stainless Steel Male Screw
KNFS Made of Stainless Steel Female Screw

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements