Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | A | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KNF-16-M4 | 16 | M4 | 0.7 | 9.5 | 9.5 | 6 | 3.5 | 8 | 7 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KNF | |
|---|---|
| Main Body | SUM22L Buffing / Chrome Plating |
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
| Product Code | Material | Type |
|---|---|---|
| KNM | Made of Steel | Male Screw |
| KNF | Made of Steel | Female Screw |
| KNMS | Made of Stainless Steel | Male Screw |
| KNFS | Made of Stainless Steel | Female Screw |






