Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | A | d | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KNF-24-M6 | 24 | M6 | 1 | 15 | 15 | 10 | 5 | 12 | 23 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KNF | |
---|---|
Main Body | SUM22L Buffing / Chrome Plating |
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
Product Code | Material | Type |
---|---|---|
KNM | Made of Steel | Male Screw |
KNF | Made of Steel | Female Screw |
KNMS | Made of Stainless Steel | Male Screw |
KNFS | Made of Stainless Steel | Female Screw |