• Knobs

KNFS/Knurled Knob

Dimension Drawing

KNFSKnurled Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s A d Mass
(g)
CAD
Download
Cart
KNFS-12-M3 12 M3 0.5 7.5 7.5 5 2.5 6 3 CAD RFQ
KNFS-16-M4 16 M4 0.7 9.5 9.5 6 3.5 8 7 CAD RFQ
KNFS-20-M5 20 M5 0.8 11.5 11.5 7.5 4 10 13 CAD RFQ
KNFS-24-M6 24 M6 1 15 15 10 5 12 23 CAD RFQ
KNFS-30-M8 30 M8 1.25 18 18 12 6 16 45 CAD RFQ
KNFS-36-M10 36 M10 1.5 23 23 15 8 20 86 CAD RFQ
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
KNFS
Main Body SUS303

Characteristics

  • A wide variety of screw sizes from M3 to M10.
  • Materials and types can be selected by a product code.
Product Code Material Type
KNM Made of Steel Male Screw
KNF Made of Steel Female Screw
KNMS Made of Stainless Steel Male Screw
KNFS Made of Stainless Steel Female Screw

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements