• Knobs

KNM/Knurled Knob

Dimension Drawing

KNMKnurled Knobs寸法図

KNM has a round-shaped thread tip to be distinguished from KNMS.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
Lm
All
6
10
16
20
25
30
40

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d Mass
(g)
CAD
Download
Cart
KNM-12-M3-6 12 M3 0.5 6 7.5 5 2.5 6 3 CAD RFQ
KNM-12-M3-10 12 M3 0.5 10 7.5 5 2.5 6 3 CAD RFQ
KNM-12-M3-16 12 M3 0.5 16 7.5 5 2.5 6 4 CAD RFQ
KNM-16-M4-6 16 M4 0.7 6 9.5 6 3.5 8 9 CAD RFQ
KNM-16-M4-10 16 M4 0.7 10 9.5 6 3.5 8 9 CAD RFQ
KNM-16-M4-16 16 M4 0.7 16 9.5 6 3.5 8 10 CAD RFQ
KNM-20-M5-10 20 M5 0.8 10 11.5 7.5 4 10 15 CAD RFQ
KNM-20-M5-16 20 M5 0.8 16 11.5 7.5 4 10 16 CAD RFQ
KNM-20-M5-20 20 M5 0.8 20 11.5 7.5 4 10 16 CAD RFQ
KNM-24-M6-10 24 M6 1 10 15 10 5 12 28 CAD RFQ
KNM-24-M6-16 24 M6 1 16 15 10 5 12 29 CAD RFQ
KNM-24-M6-20 24 M6 1 20 15 10 5 12 30 CAD RFQ
KNM-24-M6-25 24 M6 1 25 15 10 5 12 31 CAD RFQ
KNM-24-M6-30 24 M6 1 30 15 10 5 12 32 CAD RFQ
KNM-30-M8-16 30 M8 1.25 16 18 12 6 16 58 CAD RFQ
KNM-30-M8-20 30 M8 1.25 20 18 12 6 16 59 CAD RFQ
KNM-30-M8-25 30 M8 1.25 25 18 12 6 16 60 CAD RFQ
KNM-30-M8-30 30 M8 1.25 30 18 12 6 16 61 CAD RFQ
KNM-36-M10-20 36 M10 1.5 20 23 15 8 20 108 CAD RFQ
KNM-36-M10-25 36 M10 1.5 25 23 15 8 20 111 CAD RFQ
KNM-36-M10-30 36 M10 1.5 30 23 15 8 20 114 CAD RFQ
KNM-36-M10-40 36 M10 1.5 40 23 15 8 20 120 CAD RFQ
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
KNM
Main Body SWCH10R
Buffing / Chrome Plating

Characteristics

  • A wide variety of screw sizes from M3 to M10.
  • Materials and types can be selected by a product code.
Product Code Material Type
KNM Made of Steel Male Screw
KNF Made of Steel Female Screw
KNMS Made of Stainless Steel Male Screw
KNFS Made of Stainless Steel Female Screw

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements