• Knobs

KNM-12-M3-SC

Captive Knurled Knob

Dimension Drawing

KNM-SCCaptive Knurled Knob寸法図

KNM-SC has a round-shaped thread tip to be distinguished from KNMS-SC.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
10
16
Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d L d1 Mass
(g)
CAD
Download
Cart
KNM-12-M3-10-SC 12 M3 0.5 4 7.5 5 2.5 6 10 2.2 3 CAD RFQ
KNM-12-M3-16-SC 12 M3 0.5 4 7.5 5 2.5 6 16 2.2 4 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Hints for Correctly Using NBK Products

The video is an example using KDMS-SC(KDMS-SC). You can perform the same operation using this product.


Material/Finish

KNM-SC
Main body SWCH10R
Buffing / Chrome Plating

Characteristics

  • Captive type knurled knob. Prevents fall-off and loss of the knob.
  • Foreign matter entry countermeasures and CE marking support (⇒Captive Series).
  • A wide variety of screw sizes from M3 to M10.

Precautions for Use

Screw hole inner diameter on the cover side shall be at least the d1 dimension.
The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KNM-SCCaptive Knurled Knobs


Product List

Click here to see KNM-SC

Click here to see Knobs