Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KNM-12-M3-6 | 12 | M3 | 0.5 | 6 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
| KNM-12-M3-10 | 12 | M3 | 0.5 | 10 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
| KNM-12-M3-16 | 12 | M3 | 0.5 | 16 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KNM | |
|---|---|
| Main Body | SWCH10R Buffing / Chrome Plating |
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
| Product Code | Material | Type |
|---|---|---|
| KNM | Made of Steel | Male Screw |
| KNF | Made of Steel | Female Screw |
| KNMS | Made of Stainless Steel | Male Screw |
| KNFS | Made of Stainless Steel | Female Screw |






