Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KNM-24-M6-10 | 24 | M6 | 1 | 10 | 15 | 10 | 5 | 12 | 28 | CAD | RFQ |
| KNM-24-M6-16 | 24 | M6 | 1 | 16 | 15 | 10 | 5 | 12 | 29 | CAD | RFQ |
| KNM-24-M6-20 | 24 | M6 | 1 | 20 | 15 | 10 | 5 | 12 | 30 | CAD | RFQ |
| KNM-24-M6-25 | 24 | M6 | 1 | 25 | 15 | 10 | 5 | 12 | 31 | CAD | RFQ |
| KNM-24-M6-30 | 24 | M6 | 1 | 30 | 15 | 10 | 5 | 12 | 32 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KNM | |
|---|---|
| Main Body | SWCH10R Buffing / Chrome Plating |
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
| Product Code | Material | Type |
|---|---|---|
| KNM | Made of Steel | Male Screw |
| KNF | Made of Steel | Female Screw |
| KNMS | Made of Stainless Steel | Male Screw |
| KNFS | Made of Stainless Steel | Female Screw |






