Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KNM-36-M10-25 | 36 | M10 | 1.5 | 25 | 23 | 15 | 8 | 20 | 111 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
Product Code | Material | Type |
---|---|---|
KNM | Made of Steel | Male Screw |
KNF | Made of Steel | Female Screw |
KNMS | Made of Stainless Steel | Male Screw |
KNFS | Made of Stainless Steel | Female Screw |
Material/Finish
KNM | |
---|---|
Main Body | SWCH10R Buffing / Chrome Plating |