• Knobs

KNML-SC/Captive Knurled Knob - Stainless Steel SUS316L Equivalent

Dimension Drawing

KNML-SCCaptive Knurled Knob - Stainless Steel SUS316L Equivalent寸法図

To distinguish KNMS-SC (SUS304) from KNML-SC (SUS316L equivalent), KNML-SC has a groove on its seating surface.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
10
16
20
25
30
40

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d L d1 Mass
(g)
CAD
Download
Cart
KNML-12-M3-10-SC 12 M3 0.5 4 7.5 5 2.5 6 10 2.2 3 CAD RFQ
KNML-12-M3-16-SC 12 M3 0.5 4 7.5 5 2.5 6 16 2.2 4 CAD RFQ
KNML-16-M4-10-SC 16 M4 0.7 5 9.5 6 3.5 8 10 3 8 CAD RFQ
KNML-16-M4-16-SC 16 M4 0.7 5 9.5 6 3.5 8 16 3 9 CAD RFQ
KNML-20-M5-10-SC 20 M5 0.8 6 11.5 7.5 4 10 10 3.9 15 CAD RFQ
KNML-20-M5-16-SC 20 M5 0.8 6 11.5 7.5 4 10 16 3.9 16 CAD RFQ
KNML-20-M5-20-SC 20 M5 0.8 6 11.5 7.5 4 10 20 3.9 16 CAD RFQ
KNML-24-M6-16-SC 24 M6 1 8 15 10 5 12 16 4.6 28 CAD RFQ
KNML-24-M6-20-SC 24 M6 1 8 15 10 5 12 20 4.6 29 CAD RFQ
KNML-24-M6-25-SC 24 M6 1 8 15 10 5 12 25 4.6 29 CAD RFQ
KNML-24-M6-30-SC 24 M6 1 8 15 10 5 12 30 4.6 30 CAD RFQ
KNML-30-M8-16-SC 30 M8 1.25 10 18 12 6 16 16 6.3 55 CAD RFQ
KNML-30-M8-20-SC 30 M8 1.25 10 18 12 6 16 20 6.3 56 CAD RFQ
KNML-30-M8-25-SC 30 M8 1.25 10 18 12 6 16 25 6.3 58 CAD RFQ
KNML-30-M8-30-SC 30 M8 1.25 10 18 12 6 16 30 6.3 59 CAD RFQ
KNML-36-M10-20-SC 36 M10 1.5 12 23 15 8 20 20 8 107 CAD RFQ
KNML-36-M10-25-SC 36 M10 1.5 12 23 15 8 20 25 8 109 CAD RFQ
KNML-36-M10-30-SC 36 M10 1.5 12 23 15 8 20 30 8 111 CAD RFQ
KNML-36-M10-40-SC 36 M10 1.5 12 23 15 8 20 40 8 115 CAD RFQ
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
Hints for Correctly Using NBK Products

The video is an example using KDMS-SC (KDMS-SC). You can perform the same operation using this product.


Material/Finish

KNML-SC
Main Body Equivalent to SUS316L*1

*1: The Ni content differs from the composition specified for SUS316L in JIS G 4303.
(Ni content: KNML-SC 10.00–14.00 wt%, JIS G 4303 standard value: 12.00–15.00 wt%)


Characteristics

  • Captive type knurled knob. Prevents fall-off and loss of the knob.
  • For foreign matter contamination countermeasures and CE marking compatibility. ⇒Captive Series
  • Equivalent to SUS316L. For applications including food machinery, packaging machinery, etc., where corrosion resistance is called for.
  • A wide variety of screw sizes from M3 to M10.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least d1.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KNML-SCCaptive Knurled Knob - Stainless Steel SUS316L Equivalent


Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements