NBK logo

  • Knobs

KNML-20-M5-20-SC

Captive Knurled Knob - Stainless Steel SUS316L Equivalent

Dimension Drawing

KNML-SCCaptive Knurled Knob - Stainless Steel SUS316L Equivalent寸法図

To distinguish KNMS-SC (SUS304) from KNML-SC (SUS316L equivalent), KNML-SC has a groove on its seating surface.

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d L d1 Mass
(g)
CAD
Download
Cart
KNML-20-M5-20-SC 20 M5 0.8 6 11.5 7.5 4 10 20 3.9 16 CAD RFQ
Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d L d1 Mass
(g)
CAD
Download
Cart
KNML-20-M5-20-SC 20 M5 0.8 6 11.5 7.5 4 10 20 3.9 16 CAD RFQ
Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d L d1 Mass
(g)
CAD
Download
Cart
KNML-20-M5-20-SC 20 M5 0.8 6 11.5 7.5 4 10 20 3.9 16 CAD RFQ
Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d L d1 Mass
(g)
CAD
Download
Cart
KNML-20-M5-20-SC 20 M5 0.8 6 11.5 7.5 4 10 20 3.9 16 CAD RFQ

Characteristics

  • Captive type knurled knob. Prevents fall-off and loss of the knob.
  • For foreign matter contamination countermeasures and CE marking compatibility. ⇒Captive Series
  • Equivalent to SUS316L. For applications including food machinery, packaging machinery, etc., where corrosion resistance is called for.
  • A wide variety of screw sizes from M3 to M10.

Material/Finish

KNML-SC
Main Body Equivalent to SUS316L*1

*1: The Ni content differs from the composition specified for SUS316L in JIS G 4303.
(Ni content: KNML-SC 10.00–14.00 wt%, JIS G 4303 standard value: 12.00–15.00 wt%)


Hints for Correctly Using NBK Products


The video is an example using KDMS-SC (KDMS-SC). You can perform the same operation using this product.


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least d1.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KNML-SCCaptive Knurled Knob - Stainless Steel SUS316L Equivalent


Related Services

Product List

Click here to see KNML-20-M5-SC

Click here to see KNML-SC