Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | L | d1 | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KNML-24-M6-16-SC | 24 | M6 | 1 | 8 | 15 | 10 | 5 | 12 | 16 | 4.6 | 28 | CAD | RFQ |
KNML-24-M6-20-SC | 24 | M6 | 1 | 8 | 15 | 10 | 5 | 12 | 20 | 4.6 | 29 | CAD | RFQ |
KNML-24-M6-25-SC | 24 | M6 | 1 | 8 | 15 | 10 | 5 | 12 | 25 | 4.6 | 29 | CAD | RFQ |
KNML-24-M6-30-SC | 24 | M6 | 1 | 8 | 15 | 10 | 5 | 12 | 30 | 4.6 | 30 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using KDMS-SC (KDMS-SC). You can perform the same operation using this product.
Material/Finish
KNML-SC | |
---|---|
Main Body | Equivalent to SUS316L*1 |
*1: The Ni content differs from the composition specified for SUS316L in JIS G 4303.
(Ni content: KNML-SC 10.00–14.00 wt%, JIS G 4303 standard value: 12.00–15.00 wt%)
Characteristics
- Captive type knurled knob. Prevents fall-off and loss of the knob.
- For foreign matter contamination countermeasures and CE marking compatibility. ⇒Captive Series
- Equivalent to SUS316L. For applications including food machinery, packaging machinery, etc., where corrosion resistance is called for.
- A wide variety of screw sizes from M3 to M10.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least d1.
- The cover thickness should be 0.8mm or above.