NBK logo

  • Knobs

KNML-12-M3

Knurled Knob - Stainless Steel SUS316L Equivalent

Dimension Drawing

KNMLKnurled Knob - Stainless Steel SUS316L Equivalent寸法図

To distinguish KNMS (SUS303) from KNML (SUS316L equivalent), KNML has a groove on its seating surface.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
Lm
All
6
10
16

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d Mass
(g)
CAD
Download
Cart
KNML-12-M3-6 12 M3 0.5 6 7.5 5 2.5 6 3 CAD RFQ
KNML-12-M3-10 12 M3 0.5 10 7.5 5 2.5 6 3 CAD RFQ
KNML-12-M3-16 12 M3 0.5 16 7.5 5 2.5 6 4 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KNML
Main Body Equivalent to SUS316L*1

*1: The Ni content differs from the composition specified for SUS316L in JIS G 4303.
(Ni content: KNML 10.00–14.00 wt%, JIS G 4303 standard value: 12.00–15.00 wt%)


Characteristics

  • A wide variety of screw sizes from M3 to M10.
  • Equivalent to SUS316L. For applications including food machinery, packaging machinery, etc., where corrosion resistance is called for.

Related Services

Product List

Click here to see KNML

Click here to see Knobs