Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KNML-12-M3-10 | 12 | M3 | 0.5 | 10 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- A wide variety of screw sizes from M3 to M10.
- Equivalent to SUS316L. For applications including food machinery, packaging machinery, etc., where corrosion resistance is called for.
Material/Finish
| KNML | |
|---|---|
| Main Body | Equivalent to SUS316L*1 |
*1: The Ni content differs from the composition specified for SUS316L in JIS G 4303.
(Ni content: KNML 10.00–14.00 wt%, JIS G 4303 standard value: 12.00–15.00 wt%)






