NBK logo

  • Knobs

KNML-12-M3-16

Knurled Knob - Stainless Steel SUS316L Equivalent

Dimension Drawing

KNMLKnurled Knob - Stainless Steel SUS316L Equivalent寸法図

To distinguish KNMS (SUS303) from KNML (SUS316L equivalent), KNML has a groove on its seating surface.

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d Mass
(g)
CAD
Download
Cart
KNML-12-M3-16 12 M3 0.5 16 7.5 5 2.5 6 4 CAD RFQ
Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d Mass
(g)
CAD
Download
Cart
KNML-12-M3-16 12 M3 0.5 16 7.5 5 2.5 6 4 CAD RFQ
Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d Mass
(g)
CAD
Download
Cart
KNML-12-M3-16 12 M3 0.5 16 7.5 5 2.5 6 4 CAD RFQ
Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d Mass
(g)
CAD
Download
Cart
KNML-12-M3-16 12 M3 0.5 16 7.5 5 2.5 6 4 CAD RFQ

Characteristics

  • A wide variety of screw sizes from M3 to M10.
  • Equivalent to SUS316L. For applications including food machinery, packaging machinery, etc., where corrosion resistance is called for.

Material/Finish

KNML
Main Body Equivalent to SUS316L*1

*1: The Ni content differs from the composition specified for SUS316L in JIS G 4303.
(Ni content: KNML 10.00–14.00 wt%, JIS G 4303 standard value: 12.00–15.00 wt%)


Related Services

Product List

Click here to see KNML-12-M3

Click here to see KNML