Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KNML-24-M6-10 | 24 | M6 | 1 | 10 | 15 | 10 | 5 | 12 | 28 | CAD | RFQ |
KNML-24-M6-16 | 24 | M6 | 1 | 16 | 15 | 10 | 5 | 12 | 29 | CAD | RFQ |
KNML-24-M6-20 | 24 | M6 | 1 | 20 | 15 | 10 | 5 | 12 | 30 | CAD | RFQ |
KNML-24-M6-25 | 24 | M6 | 1 | 25 | 15 | 10 | 5 | 12 | 31 | CAD | RFQ |
KNML-24-M6-30 | 24 | M6 | 1 | 30 | 15 | 10 | 5 | 12 | 32 | CAD | RFQ |
Material/Finish
KNML | |
---|---|
Main Body | Equivalent to SUS316L*1 |
*1: The Ni content differs from the composition specified for SUS316L in JIS G 4303.
(Ni content: KNML 10.00–14.00 wt%, JIS G 4303 standard value: 12.00–15.00 wt%)
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Equivalent to SUS316L. For applications including food machinery, packaging machinery, etc., where corrosion resistance is called for.