Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KNMS-12-M3-6 | 12 | M3 | 0.5 | 6 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
| KNMS-12-M3-10 | 12 | M3 | 0.5 | 10 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
| KNMS-12-M3-16 | 12 | M3 | 0.5 | 16 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
| KNMS-12-M4-6 | 12 | M4 | 0.7 | 6 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
| KNMS-12-M4-10 | 12 | M4 | 0.7 | 10 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
| KNMS-12-M4-16 | 12 | M4 | 0.7 | 16 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
| KNMS-12-M4-20 | 12 | M4 | 0.7 | 20 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
| KNMS-12-M4-40 | 12 | M4 | 0.7 | 40 | 7.5 | 5 | 2.5 | 6 | 6 | CAD | RFQ |
| KNMS-12-M5-10 | 12 | M5 | 0.8 | 10 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
| KNMS-12-M5-16 | 12 | M5 | 0.8 | 16 | 7.5 | 5 | 2.5 | 6 | 5 | CAD | RFQ |
| KNMS-12-M5-20 | 12 | M5 | 0.8 | 20 | 7.5 | 5 | 2.5 | 6 | 5 | CAD | RFQ |
| KNMS-12-M5-25 | 12 | M5 | 0.8 | 25 | 7.5 | 5 | 2.5 | 6 | 6 | CAD | RFQ |
| KNMS-12-M5-50 | 12 | M5 | 0.8 | 50 | 7.5 | 5 | 2.5 | 6 | 9 | CAD | RFQ |
| KNMS-16-M4-6 | 16 | M4 | 0.7 | 6 | 9.5 | 6 | 3.5 | 8 | 9 | CAD | RFQ |
| KNMS-16-M4-10 | 16 | M4 | 0.7 | 10 | 9.5 | 6 | 3.5 | 8 | 9 | CAD | RFQ |
| KNMS-16-M4-16 | 16 | M4 | 0.7 | 16 | 9.5 | 6 | 3.5 | 8 | 10 | CAD | RFQ |
| KNMS-16-M4-20 | 16 | M4 | 0.7 | 20 | 9.5 | 6 | 3.5 | 8 | 10 | CAD | RFQ |
| KNMS-16-M4-40 | 16 | M4 | 0.7 | 40 | 9.5 | 6 | 3.5 | 8 | 10 | CAD | RFQ |
| KNMS-16-M5-10 | 16 | M5 | 0.8 | 10 | 9.5 | 6 | 3.5 | 8 | 9 | CAD | RFQ |
| KNMS-16-M5-16 | 16 | M5 | 0.8 | 16 | 9.5 | 6 | 3.5 | 8 | 9 | CAD | RFQ |
| KNMS-16-M5-20 | 16 | M5 | 0.8 | 20 | 9.5 | 6 | 3.5 | 8 | 10 | CAD | RFQ |
| KNMS-16-M5-25 | 16 | M5 | 0.8 | 25 | 9.5 | 6 | 3.5 | 8 | 10 | CAD | RFQ |
| KNMS-16-M5-50 | 16 | M5 | 0.8 | 50 | 9.5 | 6 | 3.5 | 8 | 13 | CAD | RFQ |
| KNMS-16-M6-10 | 16 | M6 | 1 | 10 | 9.5 | 6 | 3.5 | 8 | 9 | CAD | RFQ |
| KNMS-16-M6-16 | 16 | M6 | 1 | 16 | 9.5 | 6 | 3.5 | 8 | 10 | CAD | RFQ |
| KNMS-16-M6-20 | 16 | M6 | 1 | 20 | 9.5 | 6 | 3.5 | 8 | 11 | CAD | RFQ |
| KNMS-16-M6-25 | 16 | M6 | 1 | 25 | 9.5 | 6 | 3.5 | 8 | 12 | CAD | RFQ |
| KNMS-16-M6-30 | 16 | M6 | 1 | 30 | 9.5 | 6 | 3.5 | 8 | 13 | CAD | RFQ |
| KNMS-16-M6-35 | 16 | M6 | 1 | 35 | 9.5 | 6 | 3.5 | 8 | 13 | CAD | RFQ |
| KNMS-16-M6-70 | 16 | M6 | 1 | 70 | 9.5 | 6 | 3.5 | 8 | 19 | CAD | RFQ |
| KNMS-20-M5-10 | 20 | M5 | 0.8 | 10 | 11.5 | 7.5 | 4 | 10 | 15 | CAD | RFQ |
| KNMS-20-M5-16 | 20 | M5 | 0.8 | 16 | 11.5 | 7.5 | 4 | 10 | 16 | CAD | RFQ |
| KNMS-20-M5-20 | 20 | M5 | 0.8 | 20 | 11.5 | 7.5 | 4 | 10 | 16 | CAD | RFQ |
| KNMS-20-M5-25 | 20 | M5 | 0.8 | 25 | 11.5 | 7.5 | 4 | 10 | 17 | CAD | RFQ |
| KNMS-20-M5-50 | 20 | M5 | 0.8 | 50 | 11.5 | 7.5 | 4 | 10 | 20 | CAD | RFQ |
| KNMS-20-M6-10 | 20 | M6 | 1 | 10 | 11.5 | 7.5 | 4 | 10 | 15 | CAD | RFQ |
| KNMS-20-M6-16 | 20 | M6 | 1 | 16 | 11.5 | 7.5 | 4 | 10 | 17 | CAD | RFQ |
| KNMS-20-M6-20 | 20 | M6 | 1 | 20 | 11.5 | 7.5 | 4 | 10 | 17 | CAD | RFQ |
| KNMS-20-M6-25 | 20 | M6 | 1 | 25 | 11.5 | 7.5 | 4 | 10 | 18 | CAD | RFQ |
| KNMS-20-M6-30 | 20 | M6 | 1 | 30 | 11.5 | 7.5 | 4 | 10 | 19 | CAD | RFQ |
| KNMS-20-M6-35 | 20 | M6 | 1 | 35 | 11.5 | 7.5 | 4 | 10 | 20 | CAD | RFQ |
| KNMS-20-M6-70 | 20 | M6 | 1 | 70 | 11.5 | 7.5 | 4 | 10 | 26 | CAD | RFQ |
| KNMS-24-M6-10 | 24 | M6 | 1 | 10 | 15 | 10 | 5 | 12 | 28 | CAD | RFQ |
| KNMS-24-M6-16 | 24 | M6 | 1 | 16 | 15 | 10 | 5 | 12 | 29 | CAD | RFQ |
| KNMS-24-M6-20 | 24 | M6 | 1 | 20 | 15 | 10 | 5 | 12 | 30 | CAD | RFQ |
| KNMS-24-M6-25 | 24 | M6 | 1 | 25 | 15 | 10 | 5 | 12 | 31 | CAD | RFQ |
| KNMS-24-M6-30 | 24 | M6 | 1 | 30 | 15 | 10 | 5 | 12 | 32 | CAD | RFQ |
| KNMS-24-M6-35 | 24 | M6 | 1 | 35 | 15 | 10 | 5 | 12 | 32 | CAD | RFQ |
| KNMS-24-M6-70 | 24 | M6 | 1 | 70 | 15 | 10 | 5 | 12 | 38 | CAD | RFQ |
| KNMS-30-M8-16 | 30 | M8 | 1.25 | 16 | 18 | 12 | 6 | 16 | 58 | CAD | RFQ |
| KNMS-30-M8-20 | 30 | M8 | 1.25 | 20 | 18 | 12 | 6 | 16 | 59 | CAD | RFQ |
| KNMS-30-M8-25 | 30 | M8 | 1.25 | 25 | 18 | 12 | 6 | 16 | 60 | CAD | RFQ |
| KNMS-30-M8-30 | 30 | M8 | 1.25 | 30 | 18 | 12 | 6 | 16 | 61 | CAD | RFQ |
| KNMS-36-M10-20 | 36 | M10 | 1.5 | 20 | 23 | 15 | 8 | 20 | 108 | CAD | RFQ |
| KNMS-36-M10-25 | 36 | M10 | 1.5 | 25 | 23 | 15 | 8 | 20 | 111 | CAD | RFQ |
| KNMS-36-M10-30 | 36 | M10 | 1.5 | 30 | 23 | 15 | 8 | 20 | 114 | CAD | RFQ |
| KNMS-36-M10-40 | 36 | M10 | 1.5 | 40 | 23 | 15 | 8 | 20 | 120 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KNMS | |
|---|---|
| Main Body | SUS303*1 |
*1: For KNMS-36-M10, it is SUS304.
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
| Product Code | Material | Type |
|---|---|---|
| KNM | Made of Steel | Male Screw |
| KNF | Made of Steel | Female Screw |
| KNMS | Made of Stainless Steel | Male Screw |
| KNFS | Made of Stainless Steel | Female Screw |