Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KNMS-20-M5-10-BK | 20 | M5 | 0.8 | 10 | 11.5 | 7.5 | 4 | 10 | 15 | CAD | RFQ |
Hex socket set screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Stainless steel black is surface treatment with passive film on the stainless steel surface grown 200 times more than normally to produce deep black. After the treatment, corrosion resistance and weather resistance is significantly improved.
- No impurities are contained in the film itself and only a trace amount of outgas exists in a vacuum environment.
- Spectral reflectivity of 1.5% or below. For applications such as optical equipment that requires antireflection. ⇒The Features of Screws with Special Surface Treatment
- Deep black. For decorated surfaces of equipment / device.
Material/Finish
| KNMS-BK | |
|---|---|
| Main body | SUS303 Stainless steel black |






