Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KNMS-12-M4-6 | 12 | M4 | 0.7 | 6 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
KNMS-12-M4-10 | 12 | M4 | 0.7 | 10 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
KNMS-12-M4-16 | 12 | M4 | 0.7 | 16 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
KNMS-12-M4-20 | 12 | M4 | 0.7 | 20 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
KNMS-12-M4-40 | 12 | M4 | 0.7 | 40 | 7.5 | 5 | 2.5 | 6 | 6 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KNMS | |
---|---|
Main Body | SUS303*1 |
*1: For KNMS-36-M10, it is SUS304.
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
Product Code | Material | Type |
---|---|---|
KNM | Made of Steel | Male Screw |
KNF | Made of Steel | Female Screw |
KNMS | Made of Stainless Steel | Male Screw |
KNFS | Made of Stainless Steel | Female Screw |