Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KNMS-20-M5-10 | 20 | M5 | 0.8 | 10 | 11.5 | 7.5 | 4 | 10 | 15 | CAD | RFQ |
| KNMS-20-M5-16 | 20 | M5 | 0.8 | 16 | 11.5 | 7.5 | 4 | 10 | 16 | CAD | RFQ |
| KNMS-20-M5-20 | 20 | M5 | 0.8 | 20 | 11.5 | 7.5 | 4 | 10 | 16 | CAD | RFQ |
| KNMS-20-M5-25 | 20 | M5 | 0.8 | 25 | 11.5 | 7.5 | 4 | 10 | 17 | CAD | RFQ |
| KNMS-20-M5-50 | 20 | M5 | 0.8 | 50 | 11.5 | 7.5 | 4 | 10 | 20 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KNMS | |
|---|---|
| Main Body | SUS303*1 |
*1: For KNMS-36-M10, it is SUS304.
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
| Product Code | Material | Type |
|---|---|---|
| KNM | Made of Steel | Male Screw |
| KNF | Made of Steel | Female Screw |
| KNMS | Made of Stainless Steel | Male Screw |
| KNFS | Made of Stainless Steel | Female Screw |






