Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| KP-30A | 30 | M6 | 1 | 30 | 10 | 3 | 15 | 12 | CAD | RFQ |
| KP-30 | 30 | M8 | 1.25 | 30 | 10 | 3 | 15 | 17 | CAD | RFQ |
| KP-50 | 50 | M10 | 1.5 | 40 | 16 | 2 | 20 | 49 | CAD | RFQ |
| KP-65 | 65 | M10 | 1.5 | 50 | 18 | 2 | 23 | 66 | CAD | RFQ |
| KP-65B | 65 | M12 | 1.75 | 50 | 18 | 2 | 23 | 83 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KP | |
|---|---|
| knob | Nylon 6 (Black) |
| Thread Part | SS400 Trivalent Chromate Treatment |