• Knobs

KP-65B

Eight Lobe Knob

Dimension Drawing

KPEight Lobe Knob寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
CAD
Download
Cart
KP-65B 65 M12 1.75 50 18 2 23 83 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KP
knob Nylon 6 (Black)
Thread Part SS400
Trivalent Chromate Treatment

Related Services

Product List

Click here to see KP

Click here to see Knobs