Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
SEMI Standard Compliance | CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KRFS-32-M5 | 32 | M5 | 0.8 | 10 | 22 | 10 | 15 | 15 | - | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KRFS | |
---|---|
Knob | Nylon 6 (Matte Black) |
Thread part | SUS303 |
Characteristics
- Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
- Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
- A wide variety of screw sizes from M4 to M10.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KRM | Male Screw | Made of Steel |
KRMS | Male Screw | Made of Stainless Steel |
KRF | Female Screw | Made of Steel |
KRFS | Female Screw | Made of Stainless Steel |
KRR | Reamer Bore | Made of Steel |