• Knobs

KRM/Dimple Knob

  • Won the Good Design Award

Dimension Drawing

KRMDimple Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
Lm
All
6
10
16
20
40
25
30
50
SEMI Standard Compliance
All
-

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
SEMI Standard Compliance CAD
Download
Cart
KRM-25-M4-6 25 M4 0.7 6 19 8 13 6 - CAD RFQ
KRM-25-M4-10 25 M4 0.7 10 19 8 13 7 - CAD RFQ
KRM-25-M4-16 25 M4 0.7 16 19 8 13 7 - CAD RFQ
KRM-32-M5-10 32 M5 0.8 10 22 10 15 11 - CAD RFQ
KRM-32-M5-16 32 M5 0.8 16 22 10 15 12 - CAD RFQ
KRM-32-M5-20 32 M5 0.8 20 22 10 15 12 - CAD RFQ
KRM-32-M6-10 32 M6 1 10 22 10 15 12 - CAD RFQ
KRM-32-M6-20 32 M6 1 20 22 10 15 14 - CAD RFQ
KRM-32-M6-40 32 M6 1 40 22 10 15 19 - CAD RFQ
KRM-40-M6-10 40 M6 1 10 25 11 17 16 - CAD RFQ
KRM-40-M6-16 40 M6 1 16 25 11 17 18 - CAD RFQ
KRM-40-M6-20 40 M6 1 20 25 11 17 18 - CAD RFQ
KRM-40-M6-25 40 M6 1 25 25 11 17 19 - CAD RFQ
KRM-40-M8-16 40 M8 1.25 16 25 11 17 23 - CAD RFQ
KRM-40-M8-20 40 M8 1.25 20 25 11 17 25 - CAD RFQ
KRM-50-M8-16 50 M8 1.25 16 30 13.5 20 29 - CAD RFQ
KRM-50-M8-20 50 M8 1.25 20 30 13.5 20 31 - CAD RFQ
KRM-50-M8-25 50 M8 1.25 25 30 13.5 20 33 - CAD RFQ
KRM-50-M8-30 50 M8 1.25 30 30 13.5 20 35 - CAD RFQ
KRM-50-M8-50 50 M8 1.25 50 30 13.5 20 43 - CAD RFQ
KRM-50-M10-20 50 M10 1.5 20 30 13.5 20 40 - CAD RFQ
KRM-50-M10-30 50 M10 1.5 30 30 13.5 20 46 - CAD RFQ
KRM-63-M10-20 63 M10 1.5 20 35 15 23 55 CAD RFQ
KRM-63-M10-30 63 M10 1.5 30 35 15 23 61 CAD RFQ
KRM-63-M10-50 63 M10 1.5 50 35 15 23 73 CAD RFQ
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
KRM
Knob Nylon 6 (Matte Black)
Thread part SWCH10R
Trivalent Chromate Treatment

Characteristics

  • Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
  • Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
  • A wide variety of screw sizes from M4 to M10.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KRM Male Screw Made of Steel
KRMS Male Screw Made of Stainless Steel
KRF Female Screw Made of Steel
KRFS Female Screw Made of Stainless Steel
KRR Reamer Bore Made of Steel

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements