Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
SEMI Standard Compliance | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KRMS-40-M6-16 | 40 | M6 | 1 | 16 | 25 | 11 | 17 | 18 | - | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KRMS | |
|---|---|
| Knob | Nylon 6 (Matte Black) |
| Thread part | SUSXM7 |
Characteristics
- Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
- Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
- A wide variety of screw sizes from M4 to M10.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KRM | Male Screw | Made of Steel |
| KRMS | Male Screw | Made of Stainless Steel |
| KRF | Female Screw | Made of Steel |
| KRFS | Female Screw | Made of Stainless Steel |
| KRR | Reamer Bore | Made of Steel |






