• Knobs

KRR-50-R10

Dimple Knob

  • Won the Good Design Award

Dimension Drawing

KRRDimple Knobs寸法図

Unit : mm

Part Number D C Lc H C1 M (Coarse)
Nominal of Thread
Pitch d2 d f h s Mass
(g)
SEMI Standard Compliance CAD
Download
Cart
KRR-50-R10 50 10 19 32 2.8 - - 22 17 8 13 15.5 47 - CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KRR
Knob Nylon 6 (Matte Black)
Hub Steel
Ferrosoferric Oxide Film (Black)
Hex Socket Set Screw*1 SCM435
Ferrosoferric Oxide Film (Black)

*1: Tap hole type only


Characteristics

  • Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
  • Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
  • The tap hole type is provided with hex socket set screws.

Related Services

Product List

Click here to see KRR

Click here to see Knobs