• Knobs

KSKA/Metal Super Knob

Dimension Drawing

KSKAMetal Super Knobs寸法図

Specs/CAD

Select

Size(M)
All
M6
M8

Unit : mm

Part Number D M H s d d1 B Lh Mass
(g)
CAD
Download
Cart
KSKA-32-M6 32 M6 22 11 14 6.7 10 15 29 CAD RFQ
KSKA-40-M8 40 M8 24 10 18 8.7 13 15 54 CAD RFQ
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
Hints for Correctly Using NBK Products


Material/Finish

KSKA
Knob Main Body Aluminum Alloy
Anodized
Hub SUS304

Characteristics

  • Male screw knobs can be created through combination with commercial hex socket bolts. Screw length is freely selectable depending on the hex socket bolt used.
  • Use hex socket bolts with head dimensions as indicated below.

Unit : mm

M s1 K
M6 10 4
M8 13 5.5

KSKAMetal Super Knobs

  • Knob bodies and hubs are metal. Suitable for applications in equipment and devices using metal detectors as foreign matter entry countermeasures. *1

*1: Confirm that the metal detector reacts to aluminum alloys and stainless steel.

  • Use the dedicated jig KSKA-W for assembly. The jig is made of resin and will not damage the knob body.
  • We also manufacture male screw knob products assembled with hex socket bolts. Please contact our customer service.

Precautions for Use

  • Do not use the knob as a way to pick up workpieces. The knob and hub may come apart.

  • After use, carefully wipe away any moisture or dirt. If moisture or dirt containing sodium remains on the knob, it may cause corrosion.

Assembing method

KSKAMetal Super Knobs


Related Products

KSKA-W

KSKAMetal Super Knobs


Specification Changes

Please be informed of the following changes to the Metal Super Knob KSKA Series.

See here for details
https://www.nbk1560.com/news/2025/20250916_KSKA/

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements