Specs/CAD
Unit : mm
| Part Number | L | Applicable Screw Length max. |
CAD Download |
Cart |
|---|---|---|---|---|
| KSKA-3240W-S | 32 | 45 | CAD | RFQ |
| KSKA-3240W-L | 52 | 65 | CAD | RFQ |
Hints for Correctly Using NBK Products
Material/Finish
| KSKA-W | |
|---|---|
| Knob Side | Polyacetal (White) |
| Hub Side | SUS304 |
| Magnet | Neodymium |
Characteristics
- Male screw knobs can be created through combination with commercial hex socket bolts. Screw length is freely selectable depending on the hex socket bolt used.
- Knobs and hubs are metal. Suitable for applications in equipment and devices using metal detectors as foreign matter entry countermeasures. *1
*1: Confirm that the metal detector reacts to aluminum alloys and stainless steel.
- Use the dedicated jig KSKA-W for assembly. The jig is made of resin and will not damage the knob body.
- We also manufacture male screw knob products assembled with hex socket bolts. Please contact our customer service.
Precautions for Use
- Do not use the knob as a way to pick up workpieces. The knob and hub may come apart.
- After use, carefully wipe away any moisture or dirt. If moisture or dirt containing sodium remains on the knob, it may cause corrosion.
Assembing method