Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Color | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KUDM-16-M5-10-BK | 16 | M5 | 0.8 | 10 | 12.5 | 2 | 9 | 11 | BK | CAD | RFQ |
| KUDM-16-M5-10-BL | 16 | M5 | 0.8 | 10 | 12.5 | 2 | 9 | 11 | BL | CAD | RFQ |
| KUDM-16-M5-10-OR | 16 | M5 | 0.8 | 10 | 12.5 | 2 | 9 | 11 | OR | CAD | RFQ |
| KUDM-16-M5-10-SG | 16 | M5 | 0.8 | 10 | 12.5 | 2 | 9 | 11 | SG | CAD | RFQ |
| KUDM-16-M5-10-YW | 16 | M5 | 0.8 | 10 | 12.5 | 2 | 9 | 11 | YW | CAD | RFQ |
| KUDM-16-M5-16-BK | 16 | M5 | 0.8 | 16 | 12.5 | 2 | 9 | 12 | BK | CAD | RFQ |
| KUDM-16-M5-16-BL | 16 | M5 | 0.8 | 16 | 12.5 | 2 | 9 | 12 | BL | CAD | RFQ |
| KUDM-16-M5-16-OR | 16 | M5 | 0.8 | 16 | 12.5 | 2 | 9 | 12 | OR | CAD | RFQ |
| KUDM-16-M5-16-SG | 16 | M5 | 0.8 | 16 | 12.5 | 2 | 9 | 12 | SG | CAD | RFQ |
| KUDM-16-M5-16-YW | 16 | M5 | 0.8 | 16 | 12.5 | 2 | 9 | 12 | YW | CAD | RFQ |
| KUDM-16-M5-20-BK | 16 | M5 | 0.8 | 20 | 12.5 | 2 | 9 | 13 | BK | CAD | RFQ |
| KUDM-16-M5-20-BL | 16 | M5 | 0.8 | 20 | 12.5 | 2 | 9 | 13 | BL | CAD | RFQ |
| KUDM-16-M5-20-OR | 16 | M5 | 0.8 | 20 | 12.5 | 2 | 9 | 13 | OR | CAD | RFQ |
| KUDM-16-M5-20-SG | 16 | M5 | 0.8 | 20 | 12.5 | 2 | 9 | 13 | SG | CAD | RFQ |
| KUDM-16-M5-20-YW | 16 | M5 | 0.8 | 20 | 12.5 | 2 | 9 | 13 | YW | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KUDM | |
|---|---|
| knob | Nylon 6 (Various Color) |
| Thread Part | SWCH10R Trivalent Chromate Treatment |
Characteristics
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- A rich variety of thread sizes from M3 to M10 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KUDM | Male Screw | Made of Steel |
| KUDMS | Male Screw | Made of Stainless Steel |
| KUDF | Female Screw | Made of Steel |
| KUDFS | Female Screw | Made of Stainless Steel |
- Knob colors can be selected by the end symbol of the part number.
| End Symbol | Knob Color |
|---|---|
| BK | Matte black |
| SG | Matte silver |
| OR | Matte orange |
| BL | Matte blue |
| YW | Matte yellow |






