Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Color | CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KUDMS-25-M5-20-BK | 25 | M5 | 0.8 | 20 | 15.5 | 3 | 12 | 15 | BK | CAD | RFQ |
KUDMS-25-M5-20-BL | 25 | M5 | 0.8 | 20 | 15.5 | 3 | 12 | 15 | BL | CAD | RFQ |
KUDMS-25-M5-20-OR | 25 | M5 | 0.8 | 20 | 15.5 | 3 | 12 | 15 | OR | CAD | RFQ |
KUDMS-25-M5-20-SG | 25 | M5 | 0.8 | 20 | 15.5 | 3 | 12 | 15 | SG | CAD | RFQ |
KUDMS-25-M5-20-YW | 25 | M5 | 0.8 | 20 | 15.5 | 3 | 12 | 15 | YW | CAD | RFQ |
KUDMS-25-M5-25-BK | 25 | M5 | 0.8 | 25 | 15.5 | 3 | 12 | 16 | BK | CAD | RFQ |
KUDMS-25-M5-25-BL | 25 | M5 | 0.8 | 25 | 15.5 | 3 | 12 | 16 | BL | CAD | RFQ |
KUDMS-25-M5-25-OR | 25 | M5 | 0.8 | 25 | 15.5 | 3 | 12 | 16 | OR | CAD | RFQ |
KUDMS-25-M5-25-SG | 25 | M5 | 0.8 | 25 | 15.5 | 3 | 12 | 16 | SG | CAD | RFQ |
KUDMS-25-M5-25-YW | 25 | M5 | 0.8 | 25 | 15.5 | 3 | 12 | 16 | YW | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KUDMS | |
---|---|
knob | Nylon 6 (Various Color) |
Thread Part | SUS303 |
Characteristics
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- A rich variety of thread sizes from M3 to M10 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KUDM | Male Screw | Made of Steel |
KUDMS | Male Screw | Made of Stainless Steel |
KUDF | Female Screw | Made of Steel |
KUDFS | Female Screw | Made of Stainless Steel |
- Knob colors can be selected by the end symbol of the part number.
End Symbol | Knob Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
BL | Matte blue |
YW | Matte yellow |