Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | H | Lf | A | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| KUF-12-M3 | 12 | M3 | 0.5 | 3 | 3 | 2.5 | 6 | 2 | CAD | RFQ |
| KUF-16-M4 | 16 | M4 | 0.7 | 4 | 4 | 3.5 | 8 | 5 | CAD | RFQ |
| KUF-20-M5 | 20 | M5 | 0.8 | 5 | 5 | 4 | 10 | 10 | CAD | RFQ |
| KUF-24-M6 | 24 | M6 | 1 | 6 | 6 | 5 | 12 | 18 | CAD | RFQ |
| KUF-30-M8 | 30 | M8 | 1.25 | 8 | 8 | 6 | 16 | 34 | CAD | RFQ |
| KUF-36-M10 | 36 | M10 | 1.5 | 10 | 10 | 8 | 20 | 64 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KUF | |
|---|---|
| Main body | SUM22L Buffing / Chrome Plating |
Characteristics
- Flat type knurled knob.
- A rich variety of thread sizes from M3 to M10 are available.