• Knobs

KUM/Knurled Knob

Dimension Drawing

KUMKnurled Knob寸法図

KUM has a round-shaped thread tip to be distinguished from KUMS.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
Lm
All
6
10
16
20
25
30
40

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H Mass
(g)
CAD
Download
Cart
KUM-12-M3-6 12 M3 0.5 6 2.5 2 CAD RFQ
KUM-12-M3-10 12 M3 0.5 10 2.5 3 CAD RFQ
KUM-12-M3-16 12 M3 0.5 16 2.5 4 CAD RFQ
KUM-16-M4-6 16 M4 0.7 6 3.5 5 CAD RFQ
KUM-16-M4-10 16 M4 0.7 10 3.5 6 CAD RFQ
KUM-16-M4-16 16 M4 0.7 16 3.5 7 CAD RFQ
KUM-20-M5-10 20 M5 0.8 10 4 12 CAD RFQ
KUM-20-M5-16 20 M5 0.8 16 4 13 CAD RFQ
KUM-20-M5-20 20 M5 0.8 20 4 13 CAD RFQ
KUM-24-M6-10 24 M6 1 10 5 20 CAD RFQ
KUM-24-M6-16 24 M6 1 16 5 22 CAD RFQ
KUM-24-M6-20 24 M6 1 20 5 23 CAD RFQ
KUM-24-M6-25 24 M6 1 25 5 24 CAD RFQ
KUM-24-M6-30 24 M6 1 30 5 25 CAD RFQ
KUM-30-M8-16 30 M8 1.25 16 6 40 CAD RFQ
KUM-30-M8-20 30 M8 1.25 20 6 42 CAD RFQ
KUM-30-M8-25 30 M8 1.25 25 6 44 CAD RFQ
KUM-30-M8-30 30 M8 1.25 30 6 46 CAD RFQ
KUM-36-M10-20 36 M10 1.5 20 8 78 CAD RFQ
KUM-36-M10-25 36 M10 1.5 25 8 81 CAD RFQ
KUM-36-M10-30 36 M10 1.5 30 8 84 CAD RFQ
KUM-36-M10-40 36 M10 1.5 40 8 90 CAD RFQ
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
KUM
Main body SWCH10R
Buffing / Chrome Plating

Characteristics

  • Flat type knurled knob.
  • A rich variety of thread sizes from M3 to M10 are available.

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements