Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|
| KUM-24-M6-10 | 24 | M6 | 1 | 10 | 5 | 20 | CAD | RFQ |
| KUM-24-M6-16 | 24 | M6 | 1 | 16 | 5 | 22 | CAD | RFQ |
| KUM-24-M6-20 | 24 | M6 | 1 | 20 | 5 | 23 | CAD | RFQ |
| KUM-24-M6-25 | 24 | M6 | 1 | 25 | 5 | 24 | CAD | RFQ |
| KUM-24-M6-30 | 24 | M6 | 1 | 30 | 5 | 25 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KUM | |
|---|---|
| Main body | SWCH10R Buffing / Chrome Plating |
Characteristics
- Flat type knurled knob.
- A rich variety of thread sizes from M3 to M10 are available.






