NBK logo

  • Knobs

KUMS-24-M6-16-BK

Knurled Knob - Stainless Steel Black

Dimension Drawing

KUMS-BKKnurled Knob (Stainless Steel Black)寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H Mass
(g)
CAD
Download
Cart
KUMS-24-M6-16-BK 24 M6 1 16 5 22 CAD RFQ

Hex socket set screw is provided.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Characteristics

  • Stainless steel black is surface treatment with passive film on the stainless steel surface grown 200 times more than normally to produce deep black. After the treatment, corrosion resistance and weather resistance is significantly improved.
  • No impurities are contained in the film itself and only a trace amount of outgas exists in a vacuum environment.
  • Spectral reflectivity of 1.5% or below. For applications such as optical equipment that requires antireflection. ⇒The Features of Screws with Special Surface Treatment
  • Deep black. For decorated surfaces of equipment / device.

Material/Finish

KUMS-BK
Main body SUS303
Stainless steel black

Related Services

Product List

Click here to see KUMS-24-M6-BK

Click here to see KUMS-BK