Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | B | d | Mass (g) |
Color | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KUWF-50-M8-BK | 50 | M8 | 1.25 | 7 | 27.8 | 11.4 | 11 | 16 | 22 | BK | CAD | RFQ |
| KUWF-50-M8-BL | 50 | M8 | 1.25 | 7 | 27.8 | 11.4 | 11 | 16 | 22 | BL | CAD | RFQ |
| KUWF-50-M8-OR | 50 | M8 | 1.25 | 7 | 27.8 | 11.4 | 11 | 16 | 22 | OR | CAD | RFQ |
| KUWF-50-M8-SG | 50 | M8 | 1.25 | 7 | 27.8 | 11.4 | 11 | 16 | 22 | SG | CAD | RFQ |
| KUWF-50-M8-YW | 50 | M8 | 1.25 | 7 | 27.8 | 11.4 | 11 | 16 | 22 | YW | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KUWF | |
|---|---|
| knob | Nylon 6 (Various Color) |
| Thread Part | Made of Steel Trivalent Chromate Treatment |
Characteristics
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- A rich variety of thread sizes from M4 to M10 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KUWM | Male Screw | Made of Steel |
| KUWMS | Male Screw | Made of Stainless Steel |
| KUWF | Female Screw | Made of Steel |
| KUWFS | Female Screw | Made of Stainless Steel |
- Knob colors can be selected by the end symbol of the part number.
| End Symbol | Knob Color |
|---|---|
| BK | Matte black |
| SG | Matte silver |
| OR | Matte orange |
| BL | Matte blue |
| YW | Matte yellow |






