• Knobs

Plastic Wing Knob

KUWFS

  • COLOR UNIVERSAL DESIGN

Dimension Drawing

KUWFSPlastic Wing Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
Color
All
BK
BL
OR
SG
YW

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s B d Mass
(g)
Color CAD
Download
Cart
KUWFS-32-M4-BK 32 M4 0.7 5 19 8.4 7 10 9 BK CAD RFQ
KUWFS-32-M4-BL 32 M4 0.7 5 19 8.4 7 10 9 BL CAD RFQ
KUWFS-32-M4-OR 32 M4 0.7 5 19 8.4 7 10 9 OR CAD RFQ
KUWFS-32-M4-SG 32 M4 0.7 5 19 8.4 7 10 9 SG CAD RFQ
KUWFS-32-M4-YW 32 M4 0.7 5 19 8.4 7 10 9 YW CAD RFQ
KUWFS-32-M5-BK 32 M5 0.8 5 19 8.4 7 10 9 BK CAD RFQ
KUWFS-32-M5-BL 32 M5 0.8 5 19 8.4 7 10 9 BL CAD RFQ
KUWFS-32-M5-OR 32 M5 0.8 5 19 8.4 7 10 9 OR CAD RFQ
KUWFS-32-M5-SG 32 M5 0.8 5 19 8.4 7 10 9 SG CAD RFQ
KUWFS-32-M5-YW 32 M5 0.8 5 19 8.4 7 10 9 YW CAD RFQ
KUWFS-40-M6-BK 40 M6 1 6 23 10 8.75 13 10 BK CAD RFQ
KUWFS-40-M6-BL 40 M6 1 6 23 10 8.75 13 10 BL CAD RFQ
KUWFS-40-M6-OR 40 M6 1 6 23 10 8.75 13 10 OR CAD RFQ
KUWFS-40-M6-SG 40 M6 1 6 23 10 8.75 13 10 SG CAD RFQ
KUWFS-40-M6-YW 40 M6 1 6 23 10 8.75 13 10 YW CAD RFQ
KUWFS-50-M8-BK 50 M8 1.25 7 27.8 11.4 11 16 22 BK CAD RFQ
KUWFS-50-M8-BL 50 M8 1.25 7 27.8 11.4 11 16 22 BL CAD RFQ
KUWFS-50-M8-OR 50 M8 1.25 7 27.8 11.4 11 16 22 OR CAD RFQ
KUWFS-50-M8-SG 50 M8 1.25 7 27.8 11.4 11 16 22 SG CAD RFQ
KUWFS-50-M8-YW 50 M8 1.25 7 27.8 11.4 11 16 22 YW CAD RFQ
KUWFS-64-M8-BK 64 M8 1.25 9 35.5 14.8 14 21 33 BK CAD RFQ
KUWFS-64-M8-BL 64 M8 1.25 9 35.5 14.8 14 21 33 BL CAD RFQ
KUWFS-64-M8-OR 64 M8 1.25 9 35.5 14.8 14 21 33 OR CAD RFQ
KUWFS-64-M8-SG 64 M8 1.25 9 35.5 14.8 14 21 33 SG CAD RFQ
KUWFS-64-M8-YW 64 M8 1.25 9 35.5 14.8 14 21 33 YW CAD RFQ
KUWFS-64-M10-BK 64 M10 1.5 9 35.5 14.8 14 21 42 BK CAD RFQ
KUWFS-64-M10-BL 64 M10 1.5 9 35.5 14.8 14 21 42 BL CAD RFQ
KUWFS-64-M10-OR 64 M10 1.5 9 35.5 14.8 14 21 42 OR CAD RFQ
KUWFS-64-M10-SG 64 M10 1.5 9 35.5 14.8 14 21 42 SG CAD RFQ
KUWFS-64-M10-YW 64 M10 1.5 9 35.5 14.8 14 21 42 YW CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KUWFS
knob Nylon 6 (Various Color)
Thread Part SUS303

Characteristics

  • Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
  • About Universal Design ⇒Universal design UDEX® series
  • A rich variety of thread sizes from M4 to M10 are available.
  • Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KUWM Male Screw Made of Steel
KUWMS Male Screw Made of Stainless Steel
KUWF Female Screw Made of Steel
KUWFS Female Screw Made of Stainless Steel
  • Knob colors can be selected by the end symbol of the part number.
End Symbol Knob Color
BK Matte black
SG Matte silver
OR Matte orange
BL Matte blue
YW Matte yellow

Precautions for Use

In order to avoid damage and faults, the length of the screws used when mounting KUWFS must be less than the Lf listed the dimension table.

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements