Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | B | d | Mass (g) |
Color | CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KUWFS-40-M6-BK | 40 | M6 | 1 | 6 | 23 | 10 | 8.75 | 13 | 10 | BK | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- A rich variety of thread sizes from M4 to M10 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KUWM | Male Screw | Made of Steel |
KUWMS | Male Screw | Made of Stainless Steel |
KUWF | Female Screw | Made of Steel |
KUWFS | Female Screw | Made of Stainless Steel |
- Knob colors can be selected by the end symbol of the part number.
End Symbol | Knob Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
BL | Matte blue |
YW | Matte yellow |
Material/Finish
KUWFS | |
---|---|
knob | Nylon 6 (Various Color) |
Thread Part | SUS303 |