Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | L | d1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| KWBS-21-M4-10-SC | 21 | M4 | 0.7 | 5 | 11 | 10 | 3 | 5.5 | CAD | RFQ |
| KWBS-21-M4-15-SC | 21 | M4 | 0.7 | 5 | 11 | 15 | 3 | 6 | CAD | RFQ |
| KWBS-21-M5-15-SC | 21 | M5 | 0.8 | 6 | 11 | 15 | 3.9 | 6.5 | CAD | RFQ |
| KWBS-21-M5-20-SC | 21 | M5 | 0.8 | 6 | 11 | 20 | 3.9 | 7 | CAD | RFQ |
| KWBS-27-M6-15-SC | 27 | M6 | 1 | 8 | 13 | 15 | 4.5 | 10 | CAD | RFQ |
| KWBS-27-M6-20-SC | 27 | M6 | 1 | 8 | 13 | 20 | 4.5 | 11 | CAD | RFQ |
| KWBS-27-M6-25-SC | 27 | M6 | 1 | 8 | 13 | 25 | 4.5 | 12 | CAD | RFQ |
| KWBS-31-M8-20-SC | 31 | M8 | 1.25 | 10 | 16 | 20 | 6.3 | 18 | CAD | RFQ |
| KWBS-31-M8-25-SC | 31 | M8 | 1.25 | 10 | 16 | 25 | 6.3 | 20 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using KDMS-SC(KDMS-SC). You can perform the same operation using this product.
Material/Finish
| KWBS-SC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Characteristics
- Captive type wing knob. Prevents fall-off and loss of the knob.
- Foreign matter entry countermeasures in food processing machinery and so on, as well as CE marking support (⇒Use the NBK Captive Screw Series to be comply with CE ).
- Made of stainless steel superior in corrosion resistance.
- The shape allows easy operation and application of force.
Precautions for Use
Screw hole inner diameter on the cover side shall be at least d1.The cover thickness should be 0.8mm or above.
Installation Example
Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.