• Knobs

PC-25-M8

Plastic Ball Knob

Dimension Drawing

PCPlastic Ball Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
Color
All
BK
RD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H Mass
(g)
Color CAD
Download
Cart
PC-25-M8-BK 25 M8 1.25 12 23 15 BK CAD RFQ
PC-25-M8-RD 25 M8 1.25 12 23 15 RD CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

PC
Ball Part BK: Phenol Resin (Black)
RD: Melamine Resin (Red)
Thread Part Brass

Characteristics

  • Thermosetting resin. It has a high durability.
  • Types can be selected by a product code.
    PB---- Without insert
    PC---- With insert
  • There are two color variations. They can be selected by the end symbol of the part number.
    End SymbolBK---- Black
    End Symbol RD---- Red

Product List

Click here to see PC

Click here to see Knobs