Hints for Correctly Using NBK Products
The video is an example using PAF(PAF). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MPS-2 | M2 | 0.4 | 0.2 | 5 | 1 | 0.9 | - | 1.2/2 | 0.1 | No | CAD | RFQ |
| MPS-3 | M3 | 0.5 | 0.5 | 7 | 1.5 | 1.5 | - | 1.5/2.9 | 0.4 | No | CAD | RFQ |
| MPS-4 | M4 | 0.7 | 0.8 | 9 | 2.5 | 2 | BB-5 | 3.9/9.8 | 0.5 | No | CAD | RFQ |
| MPS-5 | M5 | 0.8 | 0.8 | 12 | 3 | 2.5 | BB-5 | 4.9/20 | 1 | No | CAD | RFQ |
| MPS-6 | M6 | 1 | 0.8 | 13 | 3 | 3 | BB-6 | 9.8/29 | 1.7 | No | CAD | RFQ |
| MPS-8 | M8 | 1.25 | 1 | 15 | 4 | 4 | BB-6 | 13/39 | 3.5 | No | CAD | RFQ |
| MPS-10 | M10 | 1.5 | 1.2 | 16 | 5 | 5 | BB-8 | 19/49 | 6 | No | CAD | RFQ |
| MPS-12 | M12 | 1.75 | 1.8 | 20 | 7 | 6 | BB-10 | 20/59 | 11 | No | CAD | RFQ |
| MPS-16 | M16 | 2 | 2.5 | 25 | 9.5 | 8 | BB-12 | 29/98 | 25 | No | CAD | RFQ |
| MPS-3-Z | M3 | 0.5 | 0.5 | 7 | 1.5 | 1.5 | - | 2.2/5 | 0.4 | No | CAD | RFQ |
| MPS-4-Z | M4 | 0.7 | 0.8 | 9 | 2.5 | 2 | BB-5 | 2.5/13 | 0.5 | No | CAD | RFQ |
| MPS-5-Z | M5 | 0.8 | 0.8 | 12 | 3 | 2.5 | BB-5 | 11/24 | 1 | No | CAD | RFQ |
| MPS-6-Z | M6 | 1 | 0.8 | 13 | 3 | 3 | BB-6 | 18/33 | 1.7 | No | CAD | RFQ |
| MPS-8-Z | M8 | 1.25 | 1 | 15 | 4 | 4 | BB-6 | 21/45 | 3.5 | No | CAD | RFQ |
| MPS-10-Z | M10 | 1.5 | 1.2 | 16 | 5 | 5 | BB-8 | 24/60 | 6 | No | CAD | RFQ |
| MPS-12-Z | M12 | 1.75 | 1.8 | 20 | 7 | 6 | BB-10 | 24/64 | 11 | No | CAD | RFQ |
| MPS-16-Z | M16 | 2 | 2.5 | 25 | 9.5 | 8 | BB-12 | 44/116 | 25 | No | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| MPS | |
|---|---|
| Main body*1 | Equivalent to SUS304 |
| Ball | SUS440C (hardness: 55-60 HRC) |
| Spacer | SUS304 |
| Spring | SUS631J1 |
*1: Hexagon socket part is colored for identification. MPS Red / MPS-Z Blue
Characteristics
- There is a spacer between the ball and spring (Except for M2 / M3). The ball rotates.
- Made of all stainless steel. It is highly corrosion-resistant and heat-resistant.
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
-
Load type can be selected according to the end symbol of the part number.
No end symbol----Heavy load
End symbol Z---- Super heavy load