Hints for Correctly Using NBK Products
The video is an example using PAF(PAF). You can perform the same operation using this product.
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MPS-6-Z | M6 | 1 | 0.8 | 13 | 3 | 3 | BB-6 | 18/33 | 1.7 | No | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| MPS | |
|---|---|
| Main body*1 | Equivalent to SUS304 |
| Ball | SUS440C (hardness: 55-60 HRC) |
| Spacer | SUS304 |
| Spring | SUS631J1 |
*1: Hexagon socket part is colored for identification. MPS Red / MPS-Z Blue
Characteristics
- There is a spacer between the ball and spring (Except for M2 / M3). The ball rotates.
- Made of all stainless steel. It is highly corrosion-resistant and heat-resistant.
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
-
Load type can be selected according to the end symbol of the part number.
No end symbol----Heavy load
End symbol Z---- Super heavy load







