NBK logo

  • Plungers

PAF-6-L-P

Miniature Ball Plunger

Hints for Correctly Using NBK Products


Dimension Drawing

PAFMiniature Ball Plunger寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L D B Applicable ball button Load(N)
min./max.
Mass
(g)
Loosening stopper Type CAD
Download
Cart
PAF-6-L-P M6 1 0.8 12 3 3 BB-6 4.9/15 1.5 Yes Light Load CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

PAF-L PAF-L-P PAF-M PAF-M-P PAF-H PAF-H-P
Main body SCM435
Ferrosoferric Oxide
Film (Black)
SCM435
Ferrosoferric Oxide
Film (Black)
SCM435
Ferrosoferric Oxide
Film (Black)
SCM435
Ferrosoferric Oxide
Film (Black)
SCM435*1
Trivalent Chromate
Treatment
SCM435*1
Trivalent Chromate
Treatment
Ball SUJ2
(hardness: 55-60 HRC)
SUJ2
(hardness: 55-60 HRC)
SUJ2*1
(hardness: 55-60 HRC)
Ferrosoferric Oxide Film
SUJ2*1
(hardness: 55-60 HRC)
Ferrosoferric Oxide Film
SUJ2
(hardness: 55-60 HRC)
SUJ2
(hardness: 55-60 HRC)
Spring SWPB SWPB SWPB SWPB SWPB SWPB
Vibration resistant
treatment
Nylon adhesion
(Nylon 11)
Nylon adhesion
(Nylon 11)
Nylon adhesion
(Nylon 11)

*1: Load types can be selected by the surface treatment of the main body and ball.


Characteristics

  • Cost-effective ball plunger.
  • Light load, heavy load and super heavy load types with and without vibration resistant treatment are available.
  • We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
  • Load types and with / without vibration resistant treatment can be selected by a product code.
Product Code Load Type Vibration resistant
treatment
PAF-L Light Load No
PAF-L-P Light Load Yes
PAF-M Heavy load No
PAF-M-P Heavy load Yes
PAF-H Super heavy load No
PAF-H-P Super heavy load Yes

Related Products

Use a ball button BB with excellent abrasion resistance on the recipient.
BB

PAFMiniature Ball Plunger


Related Services

Product List

Click here to see PAF

Click here to see Plungers