• Plungers

PAFS/Miniature Ball Plunger (Made of Stainless Steel)

Hints for Correctly Using NBK Products

The video is an example using PAF(PAF). You can perform the same operation using this product.


Dimension Drawing

PAFSMiniature Ball Plunger (Made of Stainless Steel)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16
Type
All
Light Load
Heavy Load
Super Heavy Load

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L D B Applicable ball button Load(N)
min./max.
Mass
(g)
Loosening stopper Type CAD
Download
Cart
PAFS-3-L M3 0.5 0.5 6 1.5 1.5 - 1/2 0.4 No Light Load CAD RFQ
PAFS-4-L M4 0.7 0.8 8 2.5 2 BB-5 2/4.9 0.4 No Light Load CAD RFQ
PAFS-5-L M5 0.8 0.8 11 3 2.5 BB-5 2.9/9.8 0.9 No Light Load CAD RFQ
PAFS-6-L M6 1 0.8 12 3 3 BB-6 4.9/15 1.5 No Light Load CAD RFQ
PAFS-8-L M8 1.25 1 14 4 4 BB-6 6.9/20 3.2 No Light Load CAD RFQ
PAFS-10-L M10 1.5 1.2 15 5 5 BB-8 8.8/25 5.4 No Light Load CAD RFQ
PAFS-12-L M12 1.75 1.8 19 7.1 6 BB-10 9.8/29 10 No Light Load CAD RFQ
PAFS-16-L M16 2 2.5 24 9.5 8 BB-12 16/49 24 No Light Load CAD RFQ
PAFS-3-L-P M3 0.5 0.5 6 1.5 1.5 - 1/2 0.4 Yes Light Load CAD RFQ
PAFS-4-L-P M4 0.7 0.8 8 2.5 2 BB-5 2/4.9 0.4 Yes Light Load CAD RFQ
PAFS-5-L-P M5 0.8 0.8 11 3 2.5 BB-5 2.9/9.8 0.9 Yes Light Load CAD RFQ
PAFS-6-L-P M6 1 0.8 12 3 3 BB-6 4.9/15 1.5 Yes Light Load CAD RFQ
PAFS-8-L-P M8 1.25 1 14 4 4 BB-6 6.9/20 3.2 Yes Light Load CAD RFQ
PAFS-10-L-P M10 1.5 1.2 15 5 5 BB-8 8.8/25 5.4 Yes Light Load CAD RFQ
PAFS-12-L-P M12 1.75 1.8 19 7.1 6 BB-10 9.8/29 10 Yes Light Load CAD RFQ
PAFS-16-L-P M16 2 2.5 24 9.5 8 BB-12 16/49 24 Yes Light Load CAD RFQ
PAFS-3-M M3 0.5 0.5 6 1.5 1.5 - 1.5/2.9 0.4 No Heavy Load CAD RFQ
PAFS-4-M M4 0.7 0.8 8 2.5 2 BB-5 3.9/9.8 0.4 No Heavy Load CAD RFQ
PAFS-5-M M5 0.8 0.8 11 3 2.5 BB-5 4.9/20 0.9 No Heavy Load CAD RFQ
PAFS-6-M M6 1 0.8 12 3 3 BB-6 9.8/29 1.5 No Heavy Load CAD RFQ
PAFS-8-M M8 1.25 1 14 4 4 BB-6 13/39 3.2 No Heavy Load CAD RFQ
PAFS-10-M M10 1.5 1.2 15 5 5 BB-8 19/49 5.4 No Heavy Load CAD RFQ
PAFS-12-M M12 1.75 1.8 19 7.1 6 BB-10 20/59 10 No Heavy Load CAD RFQ
PAFS-16-M M16 2 2.5 24 9.5 8 BB-12 29/98 24 No Heavy Load CAD RFQ
PAFS-3-M-P M3 0.5 0.5 6 1.5 1.5 - 1.5/2.9 0.4 Yes Heavy Load CAD RFQ
PAFS-4-M-P M4 0.7 0.8 8 2.5 2 BB-5 3.9/9.8 0.4 Yes Heavy Load CAD RFQ
PAFS-5-M-P M5 0.8 0.8 11 3 2.5 BB-5 4.9/20 0.9 Yes Heavy Load CAD RFQ
PAFS-6-M-P M6 1 0.8 12 3 3 BB-6 9.8/29 1.5 Yes Heavy Load CAD RFQ
PAFS-8-M-P M8 1.25 1 14 4 4 BB-6 13/39 3.2 Yes Heavy Load CAD RFQ
PAFS-10-M-P M10 1.5 1.2 15 5 5 BB-8 19/49 5.4 Yes Heavy Load CAD RFQ
PAFS-12-M-P M12 1.75 1.8 19 7.1 6 BB-10 20/59 10 Yes Heavy Load CAD RFQ
PAFS-16-M-P M16 2 2.5 24 9.5 8 BB-12 29/98 24 Yes Heavy Load CAD RFQ
PAFS-3-H M3 0.5 0.5 6 1.5 1.5 - 2.2/5 0.4 No Super Heavy Load CAD RFQ
PAFS-4-H M4 0.7 0.8 8 2.5 2 BB-5 2.5/12.5 0.4 No Super Heavy Load CAD RFQ
PAFS-5-H M5 0.8 0.8 11 3 2.5 BB-5 11.2/24.1 0.9 No Super Heavy Load CAD RFQ
PAFS-6-H M6 1 0.8 12 3 3 BB-6 17.7/33.4 1.5 No Super Heavy Load CAD RFQ
PAFS-8-H M8 1.25 1 14 4 4 BB-6 21.4/45.3 3.2 No Super Heavy Load CAD RFQ
PAFS-10-H M10 1.5 1.2 15 5 5 BB-8 23.5/60 5.4 No Super Heavy Load CAD RFQ
PAFS-12-H M12 1.75 1.8 19 7.1 6 BB-10 24.1/63.7 10 No Super Heavy Load CAD RFQ
PAFS-16-H M16 2 2.5 24 9.5 8 BB-12 43.6/116.3 24 No Super Heavy Load CAD RFQ
PAFS-3-H-P M3 0.5 0.5 6 1.5 1.5 - 2.2/5 0.4 Yes Super Heavy Load CAD RFQ
PAFS-4-H-P M4 0.7 0.8 8 2.5 2 BB-5 2.5/12.5 0.4 Yes Super Heavy Load CAD RFQ
PAFS-5-H-P M5 0.8 0.8 11 3 2.5 BB-5 11.2/24.1 0.9 Yes Super Heavy Load CAD RFQ
PAFS-6-H-P M6 1 0.8 12 3 3 BB-6 17.7/33.4 1.5 Yes Super Heavy Load CAD RFQ
PAFS-8-H-P M8 1.25 1 14 4 4 BB-6 21.4/45.3 3.2 Yes Super Heavy Load CAD RFQ
PAFS-10-H-P M10 1.5 1.2 15 5 5 BB-8 23.5/60 5.4 Yes Super Heavy Load CAD RFQ
PAFS-12-H-P M12 1.75 1.8 19 7.1 6 BB-10 24.1/63.7 10 Yes Super Heavy Load CAD RFQ
PAFS-16-H-P M16 2 2.5 24 9.5 8 BB-12 43.6/116.3 24 Yes Super Heavy Load CAD RFQ
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
PAFS-L PAFS-L-P PAFS-M PAFS-M-P PAFS-H PAFS-H-P
Main Body SUSXM7 SUSXM7 SUSXM7 SUSXM7 SUSXM7*1
Temper Color (Brown)
SUSXM7*1
Temper Color (Brown)
Ball SUS440C
(Hardness: 55 - 60 HRC)
SUS440C
(Hardness: 55 - 60 HRC)
SUS440C*1
(Hardness: 55 - 60 HRC)
Temper Color (Brown)
SUS440C*1
(Hardness: 55 - 60 HRC)
Temper Color (Brown)
SUS440C
(Hardness: 55 - 60 HRC)
SUS440C
(Hardness: 55 - 60 HRC)
Spring SUS631J1 SUS631J1 SUS631J1 SUS631J1 SUS631J1 SUS631J1
Anti-Loosening Nylon Adhesion (Nylon 11) Nylon Adhesion (Nylon 11) Nylon Adhesion (Nylon 11)

*1: Load types can be selected by the surface treatment of the main body and ball.


Characteristics

  • Cost-effective ball plunger.
  • Light load, heavy load and super heavy load types with and without vibration resistant treatment are available.
  • The main body, ball and spring are made of stainless steel.
  • We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
  • Load types and with / without vibration resistant treatment can be selected by a product code.
Product Code Load Type Vibration resistant
treatment
PAFS-L Light Load No
PAFS-L-P Light Load Yes
PAFS-M Heavy load No
PAFS-M-P Heavy load Yes
PAFS-H Super heavy load No
PAFS-H-P Super heavy load Yes

Related Products

Use a ball buttonBBwith excellent abrasion resistance on the recipient.
BB

PAFSMiniature Ball Plungers (Made of Stainless Steel)


Related Services

Product List

Click here to see Plungers

Click here to see Machine Elements