Hints for Correctly Using NBK Products
The video is an example using PAF(PAF). You can perform the same operation using this product.
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | Type | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PAFS-5-M | M5 | 0.8 | 0.8 | 11 | 3 | 2.5 | BB-5 | 4.9/20 | 0.9 | No | Heavy Load | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PAFS-L | PAFS-L-P | PAFS-M | PAFS-M-P | PAFS-H | PAFS-H-P | |
|---|---|---|---|---|---|---|
| Main Body | SUSXM7 | SUSXM7 | SUSXM7 | SUSXM7 | SUSXM7*1 Temper Color (Brown) |
SUSXM7*1 Temper Color (Brown) |
| Ball | SUS440C (Hardness: 55 - 60 HRC) |
SUS440C (Hardness: 55 - 60 HRC) |
SUS440C*1 (Hardness: 55 - 60 HRC) Temper Color (Brown) |
SUS440C*1 (Hardness: 55 - 60 HRC) Temper Color (Brown) |
SUS440C (Hardness: 55 - 60 HRC) |
SUS440C (Hardness: 55 - 60 HRC) |
| Spring | SUS631J1 | SUS631J1 | SUS631J1 | SUS631J1 | SUS631J1 | SUS631J1 |
| Anti-Loosening | Nylon Adhesion (Nylon 11) | Nylon Adhesion (Nylon 11) | Nylon Adhesion (Nylon 11) |
*1: Load types can be selected by the surface treatment of the main body and ball.
Characteristics
- Cost-effective ball plunger.
- Light load, heavy load and super heavy load types with and without vibration resistant treatment are available.
- The main body, ball and spring are made of stainless steel.
- We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
- Load types and with / without vibration resistant treatment can be selected by a product code.
| Product Code | Load Type | Vibration resistant treatment |
|---|---|---|
| PAFS-L | Light Load | No |
| PAFS-L-P | Light Load | Yes |
| PAFS-M | Heavy load | No |
| PAFS-M-P | Heavy load | Yes |
| PAFS-H | Super heavy load | No |
| PAFS-H-P | Super heavy load | Yes |







